??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24331.0615 Crank Handle
HELP_VARIABLE
Company
Halder
Description
EH 24331. - Crank Handles with folding handle, stainless steel, with smooth bore
Bill of material
24331.0615 Crank Handle
BESTNR
Ref. No.
24331.0615
POS
Position
AUS
Version
silver
L
125 mm
B
H11
14 mm
D2
28.0 mm
D3
37 mm
H1
30.5 mm
H2
~
10.5 mm
H3
36.5 mm
H4
4.2 mm
H5
76.5 mm
D4
Cylindrical handle Ø
24 mm
G
Weight
283 g
Embedded user actions